MOVIMOT® advanced with DRN.. motor

MOVIMOT® advanced with DRN.. Motor (≙ IE3)

Description

Drive unit consisting of gear unit, asynchronous motor and decentralized inverter

Power rating

  • With star connection: 0.37 kW – 7.5 kW
  • With delta connection: 0.55 – 7.5 kW

Overload capacity

Up to 210% With the exception of DRN132M4 motors with electronics cover D..-0160.. (16 A): max. overload capacity = 200%

Drive data

(Without gear unit)

Torque rangeOnly for MOVIMOT® advanced DFC, DSI

  • With star connection: 2.5 Nm – 49.4 Nm
  • With delta connection: 1.81 Nm – 24.7 Nm

Speed range (with encoder)Only for MOVIMOT® advanced DFC, DSI

  • With star connection: 1 min-1 – 1400 min-1 (size 1)
  • With star connection: 1 min-1 – 1450 min-1 (size 2)
  • With delta connection: 1 min-1 – 2900 min-1

Speed range (without encoder)

  • With star connection: 140 min-1 – 1400 min-1 (size 1)
  • With star connection: 145 min-1 – 1450 min-1 (size 2)
  • With delta connection: 145 min-1 – 2900 min-1

Options

  • Digital Interface (MOVILINK® DDI) /DI
  • Single-turn encoder /EI8ZOnly for MOVIMOT® advanced DFC, DSI
  • Safe single-turn encoder /EI7C-FSOnly for MOVIMOT® advanced DFC, DSIOnly in combination with CSL51 safety option. The encoder can only be used for the SLS safety function, but not for motor control.
  • Multi-turn absolute encoder /AK8ZOnly for MOVIMOT® advanced DFC, DSI
  • Single-turn encoder /EK8ZOnly for MOVIMOT® advanced DFC, DSI
  • Connector /IV
  • Motor protection /TF
  • Switch disconnector with feedback contact /D11
  • Integrated braking resistor /BW1 or /BW2
  • Pressure compensation fitting electronics /PE
  • Metal fan /AL
  • Canopy /C
  • Reinforced winding insulation /RI
  • Second shaft end on the motor/brakemotor /2W
  • For more options, see MOVI-C® decentralized inverter options