PROFIsafe版本2.6

安全选件CSB..A需要PROFIsafe报文部分总共9个字节的输入数据和8个字节的输出数据,以进行安全通讯,并将其占用在过程图像中。其中4个字节的输入数据和3个字节的输出数据用于实际安全I/O数据(F有效数据)。利用安全选件CSB..A通过PROFIsafe进行数据交换时,需要使用名称为F-I/O模块(4/3字节)V2.6的模块。

安全选件CSL..A/CSS..A需要PROFIsafe报文部分总共11个字节的输入数据和10个字节的输出数据,以进行安全通讯(带配置文件类型“技术”),并将其占用在过程图像中。其中6个字节的输入数据和5个字节的输出数据用于实际安全I/O数据(F有效数据)。通过带CSL安全选件的PROFIsafe进行数据交换时,需要使用名称为F-I/O模块(6/5字节)2.6的模块。

安全选件CSL..A/CSS..A需要PROFIsafe报文部分总共17个字节的输入数据和10个字节的输出数据,以进行安全通讯(带配置文件类型“系统”),并将其占用在过程图像中。其中12个字节的输入数据和5个字节的输出数据用于实际安全I/O数据(F有效数据)。通过带CSL安全选件的PROFIsafe进行数据交换时,需要使用名称为F-I/O模块(12/5字节)2.6的模块。

根据PROFIsafe规定,剩余的5个字节用于报文备份。