Cable glands / screw plugs / pressure compensation

The following table shows the screw fittings and the screw plug optionally available from SEW‑EURODRIVE:

Screw fitting type

Image

Content

Size

Tightening torque

Outer cable diameter

 

Tightening forceFasten the cable in the cable gland so that it achieves the following cable pull-out force from the cable gland. This is usually achieved with the specified tightening torque of the cable clamp.

 

Part
number

Threaded jacket

Cable clamping

Screw plugs
external hexagon
(made of stainless steel)

10 pieces

M16 × 1.5

6.8 Nm

18247342

10 pieces

M25 × 1.5

6.8 Nm

18247350

Pressure compensation
screw fittings
(made of stainless steel)

1
piece

M16 × 1.5

4.0 Nm

28214617

EMC-compliant
cable gland
(brass, nickel-plated)

 

 

10 pieces

M16 × 1.5

4.0 Nm

3.5 Nm

> 4 to 8 mm

75 N

18204783

10 pieces

M25 × 1.5

7.0 Nm

5.0 Nm

> 8 to 11 mm

120 N

18204805

> 11 to 16 mm

130 N

EMC-compliant
cable gland
(made of stainless steel)

 

 

10 pieces

M16 × 1.5

4.0 Nm

3.5 Nm

> 4 to 8 mm

75 N

18216366

10 pieces

M25 × 1.5

7.0 Nm

5.0 Nm

> 8 to 11 mm

120 N

18216382

> 11 to 16 mm

130 N