Motor series DR2C., 2000 min-1
Motor series DR2S., 2000 min-1 | |||
---|---|---|---|
DIP switch S3 | |||
S3/7 | S3/8 | S3/9 | S3/10 |
1 | 0 | 1 | 1 |
Motor protection | ||
---|---|---|
Temperature sensor type | DIP switch S3 | |
S3/5 | S3/6 | |
No temperature sensor | 0 | 0 |
PK (PT1000) | 1 | 0 |
TF | 0 | 1 |
TH | 1 | 1 |
The following table shows the settings of the DIP switch S3 depending on the motor and the nominal output current of the inverter.
Motor | Electronics cover | DIP switch S3 | |||||||
---|---|---|---|---|---|---|---|---|---|
Motor type | Brake | Type designation | Nominal output current | Connection type | Motor assignment in relation to the inverter power | ||||
Type/nominal voltage | S3/1 | S3/2 | S3/3 | S3/4 | Motor power | ||||
DR2C71MSA4The motor parameters are included in the standard memory module of status 0600 or higher. | BE1/230 V
| 0
| 0020 | 2.0 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0025 | 2.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | ||||||||
0032 | 3.2 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE05/230 V
| 1
|
| 1 | ||||||
0040 | 4.0 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | ||||||||
0055 | 5.5 A |
| 0 | ||||||
| 1 | ||||||||
DR2C71MA4The motor parameters are included in the standard memory module of status 0600 or higher. | BE1/230 V
| 0
| 0020 | 2.0 A |
| 0 | |||
| 1 | ||||||||
0025 | 2.5 A |
| 0 | 0 | 0 | Adjusted | |||
| 1 | ||||||||
0032 | 3.2 A |
| 0 | 1 | 0 | 1 stage smaller | |||
BE05/230 V
| 1
|
| 1 | ||||||
0040 | 4.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | ||||||||
0055 | 5.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | ||||||||
DR2C80MKA4The motor parameters are included in the standard memory module of status 0600 or higher. | BE2/230 V
| 0
| 0040 | 4.0 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0055 | 5.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | ||||||||
0070 | 7.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
BE1/230 V
| 1
|
| 1 | ||||||
0095 | 9.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | ||||||||
0125 | 12.5 A |
| 0 | ||||||
| 1 | ||||||||
DR2C80MA4The motor parameters are included in the standard memory module of status 0600 or higher. | BE2/230 V
| 0
| 0040 | 4.0 A |
| 0 | |||
| 1 | ||||||||
0055 | 5.5 A |
| 0 | 0 | 0 | Adjusted | |||
| 1 | ||||||||
0070 | 7.0 A |
| 0 | 1 | 0 | 1 stages smaller | |||
BE1/230 V
| 1
|
| 1 | ||||||
0095 | 9.5 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | ||||||||
0125 | 12.5 A |
| 0 | 1 | 1 | 3 stages smaller | |||
| 1 | ||||||||
DR2C90SA6The motor parameters are included in the standard memory module of status 0600 or higher. | BE5/230 V
| 0
| 0095 | 9.5 A |
| 0 | 0 | 0 | Adjusted |
| 1 | ||||||||
0125 | 12.5 A |
| 0 | 1 | 0 | 1 stage smaller | |||
BE2/230 V
| 1
|
| 1 | ||||||
0160 | 16.0 A |
| 0 | 0 | 1 | 2 stages smaller | |||
| 1 | ||||||||
DR2C90LA6The motor parameters are included in the standard memory module of status 0600 or higher. | BE5/230 V
| 0
| 0095 | 9.5 A |
| 0 | |||
| 1 | ||||||||
0125 | 12.5 A |
| 0 | 0 | 0 | Adjusted | |||
BE2/230 V
| 1
|
| 1 | ||||||
0160 | 16.0 A |
| 0 | 1 | 0 | 1 stage smaller | |||
| 1 | ||||||||
DR2C100S6The motor parameters are included in the standard memory module of status 0600 or higher. | BE5/230 V
| 0
| 0095 | 9.5 A |
| 0 | |||
| 1 | ||||||||
0125 | 12.5 A |
| 0 | ||||||
BE2/230 V
| 1
|
| 1 | ||||||
0160 | 16.0 A |
| 0 | 0 | 0 | Adjusted | |||
| 1 |
| Motor startup via DIP switch S3 is not possible. Start up the motor using the MOVISUITE® software or the CBG21A keypad. | |
|
|