Type designation of DAC.. electronics cover
The following table shows the type designation of the electronics cover:
DAC | Product family DAC = Electronics cover Direct AS-Interface Communication |
1 | Communication type 1 = AS-Interface |
0 | Connection configuration 0 = M12 plug connector on electronics cover (standard) |
A | Communication version |
– |
|
0020 | Nominal output current of the electronics cover 0020 = 2.0 A 0025 = 2.5 A 0032 = 3.2 A 0040 = 4.0 A 0055 = 5.5 A 0070 = 7.0 A 0095 = 9.5 A 0125 = 12.5 A 0160 = 16.0 A |
– |
|
5 | Connection voltage 5 = AC 500 V |
0 | Power section variant EMC 0 = Basic interference suppression 1 = IT system design |
3 | Connection type 3 = 3-phase |
– |
|
A | Version |
– |
|
T | Device variant T = Technology profile (fieldbus connection) |
0 | Technology level 0 = Technology level 0 (standard) |
0 | Application level 0 = Application level 0 (standard) |
– |
|
000 | MOVIKIT® version 000 = No MOVIKIT® module loaded ex-works |
/ |
|
B | Operating mode options B = Brake control C = Specific customer identification P = Customer-specific parameterization |