General information
Safety notes for MOVIMOT® flexible
Product description
Technical data
Configuration of the drive unit
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Inspection and maintenance
Address list
General information
loading...
Safety notes for MOVIMOT® flexible
loading...
Product description
loading...
Technical data
loading...
Configuration of the drive unit
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
Installation planning taking EMC aspects into account
Equipotential bonding at the connection box
Installation instructions
Installation topology (example: standard installation)
Terminal assignment of MOVIMOT® flexible DAC
Electrical installation – functional safety
Connection diagram MOVIMOT® flexible DAC
Cable routing and cable shielding
EMC cable glands
Bulk cables
Plug connectors
Assignment of optional plug connectors
Plug connector assignment at the electronics cover
PC connection
Installation planning taking EMC aspects into account
loading...
Installation instructions
loading...
Terminal assignment of MOVIMOT® flexible DAC
loading...
Electrical installation – functional safety
loading...
Cable routing and cable shielding
loading...
EMC cable glands
loading...
Bulk cables
loading...
Plug connectors
loading...
Assignment of optional plug connectors
X1203_1 and X1203_2: AC 400 V connection
X1206: AC 400 V connection, input
X2242: AC 400 V connection, output
X1207: AC 400 V connection (IN)
X1217: PA connection for AC 400 V and 24 V backup voltage (IN)
X2328: PA connection for AC 400 V and 24 V backup voltage (OUT)
X2041: Connection for motors without digital interface
X2104: Connection for motors with digital interface (MOVILINK® DDI)
X5504: STO (3 cores)
X5505: STO (3 cores)
X2304: Connection of external braking resistor
X5135: Digital inputs
X5136: Digital inputs, relay output
X1523: DC 24 V backup voltage, input
X1524: DC 24 V backup voltage, input (AUX-PWR)
X4142: Engineering interface
X1203_1 and X1203_2: AC 400 V connection
Connection cables
Connection of cables with open end
Connection cables
Cable cross section 1.5 mm2
Cable cross section 2.5 mm2
Cable cross section 4.0 mm2
X2041: Connection for motors without digital interface
loading...
X2104: Connection for motors with digital interface (MOVILINK® DDI)
loading...
X5504: STO (3 cores)
loading...
X5505: STO (3 cores)
loading...
X2304: Connection of external braking resistor
loading...
X5136: Digital inputs, relay output
loading...
X1523: DC 24 V backup voltage, input
loading...
X4142: Engineering interface
loading...
Plug connector assignment at the electronics cover
loading...
PC connection
loading...
Startup
loading...
Operation
loading...
Service
loading...
Inspection and maintenance
loading...
Connection cables
Additional information
Cable cross section 1.5 mm2
Cable cross section 2.5 mm2
Cable cross section 4.0 mm2
❮
❯
MOVIMOT® flexible DAC
Language
Deutsch
English
Español
Brasileiro
汉语
SEW-EURODRIVE
Home
Electrical installation
Assignment of optional plug connectors
X1203_1 and X1203_2: AC 400 V connection
Connection cables