X5231: Analog input
The following table provides information about this connection:
Function |
---|
Analog input |
Connection type |
---|
M12, 5-pin, female, A-coded, color: black |
Connection diagram |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | 24V_OUT | DC 24 V output |
2 | AIV1 | Analog voltage input AI1 |
3 | 0V24 | 0V24 reference potential / Reference potential of the analog input |
4 | AIC1 | Analog current input AI1 |
5 | FE | Functional earth |
If the DC 24 V output is used in conjunction with a potentiometer, SEW-EURODRIVE recommends the connection according to the following connection type: