Fault 18 Software error
Subfault: 18.1 Description: Error in motor management interface | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error at motor management interface. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 18.3 Description: Task system – warning | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
A fault was detected while processing the internal task system. | – Acknowledge the warning. – If the warning occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 18.4 Description: Task system – error | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
A fault was detected while processing the internal task system. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 18.7 Description: Fatal software error | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Fatal software error. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 18.8 Description: Invalid fault code | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Invalid fault code requested. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 18.9 Description: Internal software error | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The software signaled an unexpected event. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 18.10 Description: Watchdog error | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Watchdog has detected an error. The software is not operating within the intended cycle time. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 18.12 Description: Configuration data faulty | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Configuration data not plausible or cannot be interpreted by active firmware version. | – Perform a firmware update. – Contact SEW‑EURODRIVE Service. | |
Subfault: 18.13 Description: Calibration data not plausible | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Calibration data not plausible. | Contact SEW‑EURODRIVE Service. | |
Subfault: 18.14 Description: Energy management error | ||
|---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
An application that switches supply voltages (e.g. standby mode) off or on could not be stopped or started. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |