X4233_2: Fieldbus/Ethernet interface, port 2
The following table shows information about this connection:
Function | |||
---|---|---|---|
Fieldbus/Ethernet interface, port 2 |
Connection type | |||
---|---|---|---|
M12, 4‑pin, female, D‑coded, color: black |
Pin assignment | |||
---|---|---|---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | TX+ | Transmit line (+) |
2 | RX+ | Receive line (+) |
3 | TX- | Transmit line (-) |
4 | RX- | Receive line (-) |
SEW-EURODRIVE recommends using industrial Ethernet cables CAT 5e, 4-core for this connection.
Additional information