Out
Variable name | Description |
|---|---|
lrDiameter | Data type – LREAL |
Current diameter in mm | |
lrDiameterFiltered | Data type – LREAL |
Actual filtered diameter in mm | |
xDmLimiterMax | Data type – BOOL |
| |
xDmLimiterMin | Data type – BOOL |
(ST_Config_General) | |
xCalcActive | Data type – BOOL |
| |
xDiameterPlausibiltyFail | Data type – BOOL |
Plausibility check of the diameter acquisition
In "Calculate" or "DistanceSensor" mode and lrPlauCheckTol > "0" (ST_Config_DiameterAcquisition) and if an actual position is available in the modulo unit (e.g. MOVIKIT® MultiMotion Auxiliary Positioning). |