In
Variable name | Description |
|---|---|
lrSetDiameter | Data type – LREAL |
Diameter in mm Is set with xSetDiameter (e.g. start diameter). | |
xSetDiameter | Data type – BOOL |
| |
xHoldDiameter | Data type – BOOL |
| |
xUnwinder | Data type – BOOL |
| |
xWindUpRotNeg | Data type – BOOL |
| |
lrActualLineSpeed | Data type – LREAL |
Current path speed in m/min Only for "Calculate" mode (ST_Config_DiameterAcquisition) | |
lrDiameterSignal | Data type – LREAL |
Output signal of a distance sensor Only for "DistanceSensor" mode (ST_Config_DiameterAcquisition) | |
stConfig | Data type – ST_Config_DiameterAcquisition |
Configuration of the diameter acquisition | |
lrDmPersistent | Data type – LREAL |
Assign lrDmPersistent to a variable in non-volatile memory for failsafe storage of the diameter. | |
Output signals drive | |
lrActualVelocity
| Data type – LREAL |
Current speed in min-1 For "Calculate" mode (ST_Config_DiameterAcquisition) | |
lrActualModuloPosition | Data type – LREAL |
Current modulo position (unit – 0..1) In "LayerCounter" mode or lrPlauCheckTol > 0 | |
xStandstill | Data type – BOOL |
For "DistanceSensor" mode or lrPlauCheckTol > "0" | |
