Config (ST_Config_TensionSpeed)
Variable name | Description |
|---|---|
lrTaperTensionReduction | Data type – LREAL |
Winding characteristics – Reduction of tension at maximum diameter in % | |
lrTaperWindingConstant | Data type – LREAL |
Winding characteristics – Gradient of tension reduction in the range of 0.8 (steep) – 1.5 (flat) | |
uiTolerance | Data type – UINT |
Tolerance window in % in which the lrActualTension output signal must be located if closed-loop tension control is active so that the xSetpointReached output signal can be set to "TRUE". Tolerance window = lrSetpointTension ± uiTolerance | |
uiInRangeTime | Data type – UINT |
Duration in ms for how long the lrActualTension output signal must be in the tolerance window if closed-loop tension control is active so that the xSetpointReached output signal is set to "TRUE". | |
uiOutRangeTime | Data type – UINT |
Duration in ms for how long the lrActualTension output signal must be outside tolerance window if closed-loop tension control is active so that the xSetpointReached output signal is set to "FALSE". | |
stPID | Data type – ST_Config_PID |
stGeneral | Data type – ST_Config_General |