Remove from stock
Perform the following steps in the MOVIKIT® fieldbus monitor to retrieve a box (length 300 mm) from storage depth 1. See also MOVIKIT® fieldbus monitor:
- Enable all axes.
- Reference all axes.
- Select the "Positioning mode" operating mode: 400.
- Enter the dynamics values for the "telescope" axis:
- Speed: 1000 mm/s
- Acceleration: 2000 mm/s²
- Deceleration: 2000 mm/s²
- Specify the starting position of the "telescope" axis.
- Position: Telescope home position
- Start positioning the "telescope" axis with the start bit of the telescope control word.
- Select the "Remove from stock" operating mode: 1510.
- Enter the dynamics values for the axis group:
- Speed: 1000 mm/s
- Acceleration: 2000 mm/s²
- Deceleration: 2000 mm/s²
- Specify the application-specific parameters for retrieval:
- Position: Telescope home position
- Box length: 300 mm
- Box offset: 0 mm
- Start the retrieval process by setting the start bit of the axis group control word.