Access via the EtherNet/IP™, Modbus TCP interface (UFR only)

Telnet

23

TCP

Active

YesUneditable password.

No

No

Read only; access to OEM diagnostic data

DHCP client

67/68

UDP

Active

No

Yes

No

Read and write

to address parameters

Web server

80

TCP

Active

No

No

Yes

Reading from indexed variables

MOVILINK® (SMLP)

300

TCP

Active

No

No

Yes

Reading from and writing to all device indices

MOVILINK®
Address Editor

300

UDP

Active

No

No

Yes

Reading and writing the IP parameters

Modbus TCP

502

TCP

Active

No

Yes

No

Process data exchange; reading from and writing to all indexed parameters

EtherNet/IP™: Implicit Message

2222

UDP

Active

No

Yes

No

Process data exchange

EtherNet/IP™: Explicit Message

44818

TCP

Active

No

Yes

No

Parameter service; reading from and writing to all indexed parameters

Integrity RTOS is used as the operating system.