DFE33B, access via EtherNet/IP™, Modbus TCP interface
Telnet | 23 | TCP | Active | YesUneditable password. | No | No | Read only; access to OEM diagnostic data |
DHCP client | 67/68 | UDP | Active | No | Yes | No | Read and write to address parameters |
Web server | 80 | TCP | Active | No | No | Yes | Reading from indexed variables |
MOVILINK® (SMLP) | 300 | TCP | Active | No | No | Yes | Reading from and writing to all device indices |
MOVILINK® | 300 | UDP | Active | No | No | Yes | Reading and writing the IP parameters |
Modbus TCP | 502 | TCP | Active | No | Yes | No | Process data exchange; reading from and writing to all indexed parameters |
EtherNet/IP™: Implicit Message | 2222 | UDP | Active | No | Yes | No | Process data exchange |
EtherNet/IP™: Explicit Message | 44818 | TCP | Active | No | Yes | No | Parameter service; reading from and writing to all indexed parameters |