Technical data
Data | Value |
---|---|
Loading weight | 1500 kg |
Own weight | 300 kg |
Speed, loaded | 1.0 m/s |
Speed, unloaded | 1.5 m/s |
Acceleration, loaded | 1.1 m/s2 |
Acceleration, unloaded | 1.2 m/s2 |
Degrees of freedom | Bidirectional |
Voltage class | DC 48 V |
Power supply | Battery |
Energy supply | Charging contacts or inductive |
SEW-EURODRIVE encoder system | Resolver |
Automation control | MOVI-C® CONTROLLER UHX25A |
Safety controller | SCU and SDU |
Safe motion encoder | Safe resolver mounting |
Safe sensor technology | Safety laser scanner (Safety over EtherCAT®) |
Other axes | 2 lifting axes |