Keypads and visualization

Product

Description

WOP11D-70-0 and WOP11D-100-0 web operator panel

  • 7" and 10"
  • Chromium-based HTML5 web browser
  • i.MX8 quad-core CPU
  • 7" with resolution WSVGA (1024 × 600)
  • 10.1" with resolution WXGA (1280 × 800)
  • Luminosity: 420 cd/m2
  • Capacitive touch (PCAP)

Drive Operator Panel DOP11C-53

  • 800 × 400 pixels, touch display (64 colors, 5" TFT display) with LED backlighting.
  • ARM9 (400MHz), 128MB (DDR2) main memory
  • 200 MB application memory
  • 2 serial interfaces 9-pin (RS232/RS422/RS485)
  • 1 × Ethernet 10/100 Mbit
  • IP65

DOP21C-T70-0 handheld terminal

  • 7" TFT display with WSVGA 600 × 1024 resolution
  • 21 buttons and 4 status LEDs
  • Key switch
  • 2-channel emergency stop
  • Three-stage enabling switch
  • Windows 10 IoT Enterprise operating system

MOVIKIT® visualization

  • Visualization editor for creating user interfaces based on available visualization elements integrated into the IEC Editor.
  • Direct access to the controller variables eliminates the need for data exchange project planning.
  • The visualization concept runs on the entire MOVI‑C® CONTROLLER portfolio and on systems based on Windows 10.
  • Available functions: Alarm management, user management, recipe management, language switching