General information
Safety notes
Product description
DC 48 V system solutions
System components
Technical data
Functional safety
Product structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Contacting SEW-EURODRIVE
General information
loading...
Safety notes
loading...
Product description
loading...
DC 48 V system solutions
loading...
System components
loading...
Technical data
loading...
Functional safety
loading...
Product structure
loading...
Mechanical installation
loading...
Electrical installation
Installation notes
UL-compliant installation
DC 24 V and DC 48 V supply
Internal 24 V voltage supply
Requirements for the supply
Connecting a supply cable
Connecting a distance encoder
Electromagnetic compatibility (EMC)
Preventive measures against electrical hazards
Using prefabricated cables
Routing the cable
Shielding
Connection cable
Connection block
Electrical connections
UL-compliant installation
Power terminals
Short circuit current rating
Branch circuit protection
Motor overload protection
Requirements for the supply
loading...
Electromagnetic compatibility (EMC)
loading...
Preventive measures against electrical hazards
loading...
Using prefabricated cables
loading...
Connection cable
loading...
Electrical connections
loading...
Startup
loading...
Operation
loading...
Service
loading...
Power terminals
Use min. 75 °C copper wire only.
Tighten terminals to M4 screw 3 – 3.4 in-lbs.
❮
❯
SCM Decentralized Controller
Language
Deutsch
English
SEW-EURODRIVE
Home
Electrical installation
UL-compliant installation
Power terminals