Type designation
A | Area | S | Solution |
aa | Type of solution | CM | Multi-axis controller |
- |
|
|
|
b | Type | B | Design B |
- |
|
| |
c | Housing concept | P C | Compact without heat sink Compact with heat sink |
d | Number of axes | 2 | 2 axes |
e | Axis | B | STO |
- |
|
|
|
fff | Voltage | 048 X48 | DC 48 V (including 24 V power supply unit) DC 48 V (without 24 V power supply unit) |
- |
|
|
|
g | – | 0 | – |
h | – | 0 | – |
i | – | 0 | – |
- |
|
|
|
jj | – | 00 | – |