Sin/cos encoder interface (encoder 1 and/or encoder 2)
- Encoder 1: Connection to inverter: X15
- Encoder 2: Connection to MOVISAFE® CSA31A: X17
Technical data | Value | Description |
|---|---|---|
Pulses per revolution | 128 – 8192 |
|
Input frequency | ≤ 205 kHz | Maximum input frequency of the sin/cos tracks that is allowed to occur during operation without an error being detected or the evaluation being overloaded. |
Signal level per individual signal | < 0.65 V |
|
Differential signal level |
|
|
Level difference A – B | 0.1 V |
|
Offset track A/track B | ≤ ±20 mV |
|
Phase angle track A – B | 90° ±4° |
|
Maximum absolute value of the permanently applied input voltage on each encoder signal against GND | +5.8 V |
|
Temporary for maximum 10 ms applied maximum value of input voltage on each encoder signal against GND | 15 V |
|
Minimum absolute value of the permanently applied input voltage on each encoder signal against GND | -10 V |
|
Differential input resistance of each individual input signal of the encoder interface against GND | ≤ 1 kΩ |
|
Terminating resistor of encoder signal tracks | 120 Ω (-5% / +10%) |
|
Max. length of the encoder cable | 100 m |
|