Actuator (one-channel, sourcing output)
The input of the actuator does not have to be zero potential.
The sourcing output connection variant is suitable for applications up to SIL 2 pursuant to EN 61508 and performance level d pursuant to EN ISO 13849-1.
The MOVISAFE® CS..A safety option detects the following faults in the external cabling when the output is disabled or enabled:
- Short circuit between sourcing output and a supply voltage that lies within the range of 15 to 30 V and has the same ground potential as the assembly.
The MOVISAFE® CS..A safety option can also detect the following faults when the output is enabled:
- Short circuit between different sourcing outputs
- Short circuit between the sourcing output and the reference potential 0 V
- Overload on each output
- Wire break F-DO., if activated

WARNING

In the event of a short-circuit fault between the sourcing output and a 24 V supply voltage, the MOVISAFE® CS..A safety option can no longer disable the actuator and cannot change to the safe state.
The line diagnostics function can detect the fault. However, the MOVISAFE® CS..A safety option cannot enter a safe state as there is no redundant switch-off channel in this connection variant.
Severe or fatal injuries.
- Route the cables in such a way that no short circuit can occur between the sourcing output and a +24 V supply voltage.
- Make sure that an additional redundant switch-off channel exists for the actuator (e.g. by using a second sourcing output).
INFORMATION

If possible, SEW-EURODRIVE recommends a sourcing/sinking output connection or the use of 2 parallel, sourcing outputs.
For safe outputs, refer also to details in the chapter "Technical data".

[1] | Actuator 1 |
[2] | Actuator 2 |
INFORMATION

In the event of short circuits, a high short-circuit current can occur for a short time. Depending on the DC 24 V supply voltage used, this can cause a voltage dip that affects the operation of MOVIDRIVE® modular or MOVIDRIVE® system and/or individual assemblies.
If the voltage supply is not stable enough, it can result in a reset and a restart of the MOVISAFE® CS..A safety option.
- Make sure the DC 24 V voltage supply does not break down in the event of short circuits at the output.
Connect the actuator between F‑DO.._P and the GND reference potential.