Actuator (two-channel, sourcing/sinking output)
The input of the actuator must be isolated and without any connection to a reference potential. Inside the MOVISAFE® CS..A safety option there is a switching element between F-DO._M and the reference potential. With a non-floating actuator, this switching element would be bridged. The redundancy of the sourcing and sinking output would no longer apply.
Fault detection using line diagnostics
The MOVISAFE® CS..A safety option detects the following faults in the external cabling when the output is disabled or enabled:
- Short circuit between sourcing output and a supply voltage that lies within the range of 15 to 30 V and has the same ground potential as the MOVISAFE® CS..A safety card.
- Short circuit between the sinking output and the reference potential or a voltage < 6 V.
The MOVISAFE® CS..A safety option can also detect the following faults when the output is enabled:
- Short circuit between different sourcing outputs
- Short circuit between different sinking outputs
- Short circuit between sourcing and sinking output
- Short circuit between sourcing output and GND
- Overload on each output
- Open circuit (with F-DO., if activated)

[1] | Actuator 1 |
[2] | Actuator 2 |
INFORMATION

In the event of short circuits, a high short-circuit current can occur for a short time. Depending on the DC 24 V supply voltage used, this can cause a voltage dip that limits the operation of MOVIDRIVE® modular or MOVIDRIVE® system and/or individual assemblies.
If the voltage supply is not stable enough, it can result in a reset and a restart of the MOVISAFE® CS..A safety option
- Make sure the voltage supply does not break down in the event of short circuits at the output.
The sourcing/sinking output connection variant is suitable for applications up to SIL 3 according to EN 61508 and Performance Level e according to EN ISO 13849-1.
Connect the actuator between F-DO.._P and F-DO.._M. The actuator can still be switched off in case of a crossfault in one of the connection leads, because the MOVISAFE® CS..A safety option disconnects the sourcing and the sinking output terminal.