General
Unit | MDX91A-....-5.3-4-... | |||||||
|---|---|---|---|---|---|---|---|---|
Size | 6 | 7 | ||||||
Type | 0910 | 1130 | 1490 | 1770 | 2200 | 2500 | 3000 | |
Power section nominal power lossTo calculate the thermal power loss, add the values of "Power consumption 24 V" and "Power section nominal power loss". | W | 931 | 968 | 1332 | 1725 | 2164 | 2131 | 2631 |
Power consumption 24 V | W | 20 | ||||||
Power section interference suppression | – | Basic interference suppression integrated | ||||||
PE connection | – | M10 bolt | M12 bolt | |||||
Permitted number of times power may be switched on/off per minute | min-1 | 1 | ||||||
Minimum switch-off time for power off | s | 10 | ||||||
Mass | kg | 24.1 | 84 | |||||