Motor extension cables ../SH..
| Motor side |
| Inverter side | Fixed installation | Cable carrier installation |
---|---|---|---|---|---|
Cable type | Connector type/ | Cable cross section | Connector type/ | Part number | |
Motor extension cable | SH1 / M23 SpeedTec | 4 × 1.5 mm2 + 3 × 1 mm2 + 4 × 0.34 mm2 | SH1 / M23 SpeedTec | – | 18191347 |
4 × 2.5 mm2 + 3 × 1 mm2 + 4 × 0.34 mm2 | – | 18191355 | |||
4 × 4 mm2 + 3 × 1 mm2 + 4 × 0.34 mm2 | – | 18191363 | |||
SHB / M40 SpeedTec | 4 × 6 mm2 + 3 × 1.5 mm2 + 4 × 0.34 mm2 | SHB / M40 SpeedTec | – | 18191371 | |
4 × 10 mm2 + 3 × 1.5 mm2 + 4 × 0.34 mm2 | – | 18191398 |