Encoder cable - plug connector connection variant
| Motor side |
| Inverter side | Fixed installation | Cable carrier installation |
---|---|---|---|---|---|
Encoder type | Connector type | Cable cross section | Connector type | Part number | |
RH1M resolver | M23 | 5 × 2 × 0.25 mm2 | D-sub 15 | 28125622 | 28125630 |
AK0H encoder | 4 × 2 × 0.25 mm2 + 2 × 0.5 mm2 | 28125665 | 28125673 |