Grid resistor mounting position 1


Braking resistor | Main dimensions in mm | Mounting dimensions in mm | Cable gland | |||||
---|---|---|---|---|---|---|---|---|
A | B | C | a | b | d | x | ||
BW015-075-T | 415 | 500 | 270 | 395 | 380 | 9 | – | – |
BW106-T | 795 | 490 | 270 | 770 | 380 | 10.5 | – | – |
BW206-T | 995 | 490 | 270 | 970 | 380 | 10.5 | – | – |
BW915-T | 795 | 490 | 270 | 770 | 380 | 10.5 | – | – |
BW010-050-T | 395 | 490 | 260 | 370 | 380 | 10.5 | – | – |
BW010-108-T | 525 | 500 | 270 | 505 | 380 | 9 | – | – |
BW004-050-01 | 395 | 490 | 260 | 370 | 380 | 10.5 | – | – |
BW005-070 | 395 | 490 | 260 | 370 | 380 | 10.5 | – | – |
BW002-070 | 395 | 490 | 260 | 370 | 380 | 10.5 | – | – |
BW005-170-T | 490 | 795 | 270 | 380 | 770 | 10.5 | – | – |
BW006-025-01 | 295 | 490 | 260 | 270 | 380 | 10.5 | – | – |
BW006-050-01 | 395 | 490 | 260 | 370 | 380 | 10.5 | – | – |