Type designations and part numbers
Type designation | Part number |
|---|---|
PHC..A-….M.-..2A-C5/… | None, since it is a configured device for EMS that is 2.2 kW or higher |
PHC10A-028-01 | 13001051 |
PHC10A-028-03 | 13001442 |
PHC10A-030 | 13000799 |
PHC10A-030-01 | 13001132 |
PHC10A-030-02 | 13001116 |
PHC10A-047-01 | 13000845 |
PHC10A-047-02 | 13000853 |
PHC10A-056-01 | 13000985 |
PHC10A-061 | 13001140 |
PHC10A-065 | 13000780 |
PHC10A-065-01 | 13001124 |
PHC10A-065-02 | 13001108 |
PHC10A-074 | 13000918 |
PHC10A-094-00 | 13001302 |
PHC10A-094-02 | 13001647 |
PHC10A-10022-52-500 | 13000187 |
PHC10A-111 | 13003054 |
PHC10A-111 Service Box | 18250041 |
PHC10A-C022-502-01 | 13000012 |
PHC10A-C022-502-02 | 13000233 |
PHC10A-C022-502-03 | 13002503 |
PHC11A-040M3-W00S-01 | 13002538 |
PHC11-A075S000-30B0-K | 13003186 |
PHC11A-A022M1-W42A-45 | 18253245 |
PHC11A-A022M1-W42A-45 | 18253873 |
PHC11A-A022M1-W42A-56 | 18253806 |
PHC11A-A022M1-W42A-59 | 18253857 |
PHC11A-A022M1-W42A-59 | 18254462 |
PHC11A-A022M1-W42A-99 | 18260101 |
PHC11A-A022M1-W42A-99/000 | 18258476 |
PHC11A-A022M3-E42A-21 | 8299706 |
PHC11A-A040M1-40A0 | 13003712 |
PHC11A-A040M1-W42A-99 | 18263593 |
PHC11A-A040M1-W42A-99 | 18264042 |
PHC11A-A040M1-W42A-99 | 18266932 |
PHC11A-A040M1-W42A-99 | 18269389 |
PHC11A-A040M1-W42A-99 | 18274498 |
PHC11A-A040M1-W42A-99/CN | 18269400 |
PHC11A-A040M1-W42A-99/CN | 18265278 |
PHC11A-A040M1-W42A-99/EU | 18274501 |
PHC11A-A040M1-W42A-99/EU | 18258948 |
PHC11A-A040M1-W42A-99/EU | 18263488 |
PHC11A-A040M1-W42A-99/EU | 18264026 |
PHC11A-A040M1-W42A-99/EU | 18269036 |
PHC11A-A040M1-W42A-99/MX | 18266940 |
PHC11A-A040M1-W42A-99/US | 18269397 |
PHC11A-A040M1-W42A-A1 | 18255655 |
PHC11A-A040M1-W42A-A1 | 18256090 |
PHC11A-A075M1-E42A-10 | 18255035 |
PHC11A-A075M1-E60K-10 | 13002783 |
PHC11A-A075M1-W42A-99 | 18265200 |
PHC11A-A075M1-W42A-99_CN | 18265197 |
PHC11A-A080M2-E42A-99 | 18258441 |
PHC11A-A080M2-W42A-67 | 18255094 |
PHC11A-A100M2-E60K-10 | 13002791 |
PHC11A-T015M1-E42A-27 | 18250017 |
PHC11A-T015M2-40A0 | 13003461 |
PHC11A-T015M2-40A0 | 13003607 |
PHC11A-T015M2-40A-0 | 13003437 |
PHC11A-T015M2-W00S-01 | 13001477 |
PHC11A-T015M2-W42A-32 | 18250653 |
PHC11A-T015M2-W42A-32 | 18253946 |
PHC11A-T015M2-W42A-B1 | 18257119 |
PHC11A-T015M2-W42A-B1 | 18257127 |
PHC11A-T015M2-W42A-B1 | 18258824 |
PHC11A-T015M2-W42A-B1 | 18273548 |
PHC11A-T015M2-W42A-B1 – Brazil | 18258735 |
PHC11A-T015M2-W42A-B1 – India | 18258751 |
PHC11A-T015M2-W42A-B1 – Mexico | 18258778 |
PHC11A-T015M2-W42A-B1 – US/CN | 18258743 |
PHC11A-T015M2-W42A-B1 /002 | 18258786 |
PHC11A-T015M2-W42A-B1 /002 | 18258794 |
PHC11A-T015M2-W42A-B1 /002 | 18258816 |
PHC11A-T015M2-W42A-B1 /002 | 18273521 |
PHC11A-T015M2-W42A-B1 /002 | 18257135 |
PHC11A-T015M2-W42A-B1 /002 | 18257143 |
PHC11A-T015M2-W42A-B1 /002 | 18258808 |
PHC11A-T015M4-40A0 | 13002929 |
PHC11A-T015M4-E42A-31 | 18250645 |
PHC11A-T015M4-W00S-01 | 13002333 |
PHC11A-T015M4-W42A-33 | 18250661 |
PHC11A-T015M4-W42A-33 | 18253938 |
PHC11A-T016M1-40A0 | 13003704 |
PHC11A-T016M1-W42A-99 | 18259170 |
PHC11A-T016M1-W42A-99 | 18268862 |
PHC11A-T016M1-W42A-99_BR | 18268846 |
PHC11A-T016M1-W42A-99_CN | 18268854 |
PHC11A-T016M3-W42A-46 | 18253040 |
PHC11A-T020M1-W00S-01 | 13002422 |
PHC11A-T020M1-W42A-55 | 18253792 |
PHC11A-T020M1-W42A-62 | 18253989 |
PHC11A-T020M1-W42A-99 | 18255189 |
PHC11A-T020M1-W42A-99_US | 18265170 |
PHC11A-T020M1-W42A-A1 | 18255493 |
PHC11A-T020M1-W42A-A1 | 18255663 |
PHC11A-T020M1-W42A-A1 | 18258468 |
PHC11A-T020M1-W42A-A1 | 18258670 |
PHC11A-T020M1-W42A-A1 | 18277306 |
PHC11A-T020M1-W42A-A1/WLAN India | 18263291 |
PHC11A-T020M1-W60K-10 | 13002732 |
PHC11A-T020M2-40A0 | 13003550 |
PHC11A-T020M2-W42A-51 | 18253318 |
PHC11A-T020M3-W00C-01 | 13002511 |
PHC11A-T022M1-W42A-60 | 18253849 |
PHC11A-T022M1-W42A-99 | 18258883 |
PHC11A-T022M1-W42A-99 | 18263070 |
PHC11A-T022M1-W42A-99_CN | 18262791 |
PHC11A-T022M1-W42A-99_CN | 18267942 |
PHC11A-T022M1-W42A-99_US | 18262783 |
PHC11A-T022M3-W42A-66 | 18255086 |
PHC11A-T030M2-W42A-70 | 18255353 |
PHC11A-T030M2-W42A-99 | 18258832 |
PHC11A-T032M2-E42A-99 | 18255620 |
PHC11A-T040M1-W11A-23 | 8299854 |
PHC11A-T040M1-W42A-99 | 18264719 |
PHC11A-T040M1-W42A-99 | 18272142 |
PHC11A-T040M1-W42A-99 | 18277322 |
PHC11A-T040M1-W42A-99_CN | 18264603 |
PHC11A-T040M1-W42A-99_CN | 18277330 |
PHC11A-T040M1-W42A-99_SA | 18272150 |
PHC11A-T040M1-W42A-99_US | 18283055 |
PHC11A-T040M2-W42A-64 | 18255124 |
PHC11A-T040VV00-40B0-S | 13003208 |
PHC11A-T30M2-40A0 | 13003836 |
PHC11P-A075M1-30A0 | 13003194 |
PHC11-T022F000-40A0-K | 13003224 |
PHC12A-A075M2-E60S | 13002750 |
PHC12A-A075M2-W60S | 13002750 |
PHC20A-25-022-502-5 | 13000152 |
PHC21A-A040M1-E42A-C5 | 18258727 |
PHC21A-A040M1-W42A-C5 | 18255671 |
PHC21A-A040M1-W42A-C5 | 18257364 |
PHC21A-A040M1-W42A-C5 | 18258867 |
PHC21A-A040M2-W42A-58 | 18254411 |
PHC21A-A075M1-W42A-99 | 18266711 |
PHC21A-A075M1-W42A-99_EU | 18266746 |
PHC21A-A075M1-W42A-C5 | 18255698 |
PHC21A-A075M1-W42A-C5 | 18258697 |
PHC21A-A075M1-W42A-C5 | 18258999 |
PHC21A-A075M2-W42A-58 | 18254438 |
PHC21P-A080M5-W32A-34 | 18250696 |
PHC22A-A110M1-E42A-C5 | 18258433 |
PHC22A-A110M1-W42A-C5 | 18255507 |
PHC22A-A110M1-W42A-C5 | 18257305 |
PHC22A-A110M2-W42A-58 | 18253822 |
PHC22A-A110M2-W42A-58 | 18253903 |
PHC22A-A150M1-W42A-99 | 18265405 |
PHC22A-A150M1-W42A-C5 | 18255612 |
PHC22A-A150M1-W42A-C5 | 18258301 |
PHC22A-A150M1-W42A-C5 | 18258698 |
PHC22A-A150M1-W42A-C5 | 18258972 |
PHC22A-A150M2-E42A-49 | 18253164 |
PHC22A-A150M2-E42A-99 | 18269419 |
PHC22A-A150M4-E42A-43 | 18252753 |
PHC40A-20022-03-502-1 | 13000500 |
PHE..A-…-..X…A-00/… | None, since it is a configured device for EMS up to 1.5 kW and switch controllers |
PHE10A-A005M1-W42A-63 | 18254454 |
PHE10A-A005M1-W42A-63 | 18255116 |
PHE10A-A005M1-W42A-63 | 18255132 |
PHE10A-A007M1-40A0 | 13003771 |
PHE10A-A007M2-40A0 | 13002384 |
PHE10A-A011M1-W42A-57 | 18253830 |
PHE10A-A05-30X0W4A-00/1W1 | 18256112 |
PHE10A-A05-30X0W4A-00/1W2 | 18256120 |
PHE10A-A11-30X0W4A-00/1W2 | 18258484 |
PHE10A-A15-30X0E4A-99 | 18266347 |
PHE10A-A15-30X0W5A-00/001 | 18258875 |
PHE10A-T003M2-W42A-47 | 18253970 |
PHE10A-T004M2-W42A-47 | 8299927 |
PHE10A-T007M2-40A0 | 13002392 |
PHE10A-T011M2-W42A-54 | 18253601 |
PHE10A-T011M2-W42A-69 | 18255221 |
PHE10A-T11-30X0W3A-00/001 | 18258921 |
PHE10A-T11-30X1W4A-00/1W3 | 18256082 |
PHS00A-S000M0-E42A-99 | 18256104 |
PHS00A-S000M0-W42A-99 | 18255515 |
PHS00A-S000M0-W42A-99 | 18263607 |
PHS00A-S000M0-W42A-99_CN | 18269435 |
PHS00A-S000M0-W42A-99_US | 18263615 |
PHS00A-T022M2-E42A-99 | 18255442 |
PHS00A-T022M2-W42A-48 | 18253083 |
PHS00A-T022M3-W30K0 | 13000195 |
PHS00A-T022M3-W30K01 | 13003496 |
PHS00A-T040M2-E32A-44 | 18253032 |
PHS10A-S000K0-E00S-01 | 13003003 |
PHS10A-S000K0-W00S-01 | 13001523 |
PHS10A-S000M0-E42A-94 | 18255078 |
PHS11A-T015M2-E00S-01 | 13002376 |
PHS11A-T030M2-E00S-01 | 13002341 |
PHS20A-A000M0-W42A-99_EU | 18274684 |
TFS10A-01 | 13001485 |
Control box accessories | 13001663 |
Control box accessories | 18253334 |