Type designations and part numbers
Type designation | Part number |
|---|---|
PHC..A-….M.-..0A-.../… | None, since it is a configured device |
PHC..A-….M.-..1A-.../… | None, since it is a configured device |
PHC11A-A022M1-11G0 | 13003593 |
PHC11A-A040M1-11G0 | 13003380 |
PHC11A-A075M1-11G0 | 13003321 |
PHC11A-A075M1-E10T-01 | 13002708 |
PHC11A-A075M1-E61T-51 | 13002813 |
PHC21A-A022M1-11G0 | 13003720 |
PHC21A-A022M1-11G2 | 13003623 |
PHC21A-A022M2-30A0 | 13003828 |
PHC21A-A040M1-11G0 | 13003739 |
PHC21A-A040M1-11G2 | 13003637 |
PHC21A-A040M1-E23A-99 | 18258700 |
PHC21A-A040M3-C10A-25 | 8299935 |
PHC21A-A060M1-30A0 | 13003615 |
PHC21A-A062M3-E21A-38 | 18252575 |
PHC21A-A075M1-11G0 | 13003747 |
PHC21A-A075M1-11G2 | 13003658 |
PHC21A-A075-M1-12T0 | 8299072 |
PHC21A-A075M1-E23A-99 | 18258980 |
PHC21A-A075M1-E23A-99 | 18265847 |
PHC21A-A075M1-P13A-99 | 18263798 |
PHC21A-A075M1-P13A-99-UL | 18266614 |
PHC21A-A075M1-W43A-D1 | 18255574 |
PHC21A-A080M2-E21A-99 | 18257151 |
PHC21A-A080M2-E21A-99 | 18258719 |
PHC21A-A080M2-E23A-99 | 18264344 |
PHC21A-A080M2-E23A-99 | 18284043 |
PHC21A-A080M2-E33A-99 | 18264530 |
PHC21A-A110M0-E21A-29 | 18250785 |
PHC21A-A110M0-E31A-29-501 | 18250874 |
PHC21A-A160M0-E21A-65 | 18255043 |
PHC21A-A160M0-E31A-65 | 18255175 |
PHC21A-S075M0-E41A-21 | 8298645 |
PHC21A-T020M1-W43A-99 | 18255566 |
PHC21A-T020M1-W43A-D1 | 18255531 |
PHC21A-T020M1-W43A-D1 | 18255558 |
PHC21A-T032M1-E26A-53 | 18253512 |
PHC22A-A030M1-E25A-99/S11 | 18255108 |
PHC22A-A080M5-W26A-61 | 18253962 |
PHC22A-A110M1-11G0 | 13003313 |
PHC22A-A110M1-11G0 | 13003755 |
PHC22A-A110M1-11G2 | 13003666 |
PHC22A-A110M1-C10A-26 | 8299943 |
PHC22A-A150M1-11G0 | 13003410 |
PHC22A-A150M1-11G0 | 13003763 |
PHC22A-A150M1-11G2 | 13003674 |
PHC22A-A150M1-12T0 | 8299692 |
PHC22A-A150M1-E23A-99 | 18284485 |
PHC22A-A150M1-E25A-99/S11 | 18255159 |
PHC22A-A150M1-E25A-99/S11 | 18258964 |
PHC22A-A150M1-P13A-99 | 18264166 |
PHC22A-A150M1-W43A-D1 | 18255582 |
PHC22A-A150M3-E21A-39/S11 | 18252583 |
PHC22A-A150M4-E26A-99 | 18256198 |
PHC22A-A150M4-Z10A-30 | 18250637 |
PHC22A-A150M4-Z10A-40 | 18252591 |
PHC22A-A150M4-Z10A-52 | 18253520 |
PHC22A-A190M3-P11A-22/S11 | 8299749 |
PHC22A-A220M1-E25A-99/S11 | 18256147 |
PHC22A-T022M4-40A0 | 13003690 |
PHC22A-T060M6-E42A-28 | 18250181 |
PHC22A-T080M5-P11A-24/S11 | 8299986 |
PHS00A-T032M5-W41A-42 | 18252745 |