OUT
Variable name | Description |
|---|---|
uiCountOfEnergyHubs | Data type – UINT |
Number of lower-level devices (including master device) | |
uiIndexMasterDevice | Data type – UINT |
Index of the master device | |
axControlActive | Data type – ARRAY [0 .. 1] OF BOOL |
| |
axMemberError | Data type – ARRAY [0 .. 1] OF BOOL |
| |
axMemberWarning | Data type – ARRAY [0 .. 1] OF BOOL |
| |
audiMemberMessageID | Data type: UDINT ARRAY |
ID of the fault or warning of the lower-level device. |