Error codes
The software module can set the following fault/error codes: All codes trigger the error response "Error message + emergency stop (10)".
Hex | Dec | Description |
|---|---|---|
16#9000 | 36864 | The process data channel could not be activated during the initialization of the function block. The device might not be connected to the SBUSPLUS or is not actively supplied with 24 V. |
16#9001 | 36865 | The initialization of internal filters and blocks could not be completed. |
16#9002 | 36866 | Certain parameters could not be read from the device during initialization. The SBUSPLUS might not be able to access the device. |
16#9003 | 36867 | The initialization of the function block failed during the initial phase. It is possible that the license manager could not be initialized. |
16#9004 | 36868 | The device signals a fault. The exact fault code of the device can be found in the "Inverter" structure. |
16#9005 | 36869 | The device signals an active FCB (FunctionControlBlock) that is unknown to the control system. The library version and the device firmware version might not match. |
16#9006 | 36870 | The connected device is not compatible with the software module. |
16#900A | 36874 | The device signals a warning. You can find the warning text in the "Inverter" structure. |
16#9007 | 36871 | Communication error warning: Process data could not be read from the device. |