Automatic
Parameter group | Description |
|---|---|
Default setpoint | |
Target charging level INFORMATION: The parameterized value is not applied if height-dependent charge control is activated. | Setpoint voltage that the DC link regulates during operation. Replaces the setpoint of the rSoCSetpoint state of charge (observe configured unit) of the "State of charge control" operating mode. |
Target charging limit INFORMATION: This parameter is only used in "Automatic" operating mode. In "Fallback" mode, the application limit is used. | Maximum input power/input current with which the DC link is supplied during operation. The parameter replaces the setpoint of the rChargeLimit (observe configured unit) of the "State of charge control" operating mode. |
Basic settings | |
Operation without storage unit – deactivation of energy storage error messages | Suppress setting of an energy storage fault when the supply is in operation without storage unit and the energy storage unit is disconnected from the DC link or the device. |