Status (OUT)
Variable name | Description |
|---|---|
arActPowerAxes | Data type – ARRAY OF REAL |
Power values of the connected and linked axes [W]. | |
arActPowerMDS24V | Data type – ARRAY OF REAL |
Power values of the connected and linked MDS90A power supply units at 24 V level [W] | |
arActPowerMDSDCLink | Data type – ARRAY OF REAL |
Power values of the connected and linked MDS90A power supply units at DC link level [W] | |
arActPowerSupply | Data type – ARRAY OF REAL |
Power values [W] of the connected and linked PES devices (MDP92A, MDE90A) that are assigned to the "supply" category. These are devices that supply the DC link from the grid or a higher-level DC grid. Positive: The device feeds into the DC link. | |
arActPowerStorage | Data type – ARRAY OF REAL |
Power values [W] of the connected and linked PES devices (MDE90A) that are assigned to the "storage" category. These are devices that supply the DC link from a connected electrical energy storage unit. | |
arActPowerExt | Data type – ARRAY OF REAL |
Power values of the connected and linked AC consumers that are evaluated via power measurement terminals [W] | |
rActPowerAxes | Data type – REAL |
Total power of the connected and linked axes [W] | |
rActPowerMDS24V | Data type – REAL |
Total power of the connected and linked MDS90A power supply units at 24 V level [W] | |
rActPowerMDSDCLink | Data type – REAL |
Total power of the connected and linked MDS90A power supply units at DC link level [W] | |
rActPowerSupply | Data type – REAL |
Total power [W] of the connected and linked PES devices (MDP92A, MDE90A) that are assigned to the "supply" category. These are devices that supply the DC link from the grid or a higher-level DC grid. | |
rActPowerSupply | Data type – REAL |
Total power [W] of the connected and linked PES devices (MDP92A, MDE90A) that are assigned to the "supply" category. These are devices that supply the DC link from the grid or a higher-level DC grid. | |
rActPowerStorage | Data type – REAL |
Total power [W] of the connected and linked PES devices (MDE90A) that are assigned to the "storage" category. These are devices that supply the DC link from a connected electrical energy storage unit. | |
rActPowerExt | Data type – REAL |
Total power of the connected and linked AC consumers that are evaluated via power measurement terminals [W] |