Status (OUT)
The status of the operating mode is output via the following output variables.
Variable name | Description |
|---|---|
xDischargeActive | Data type – BOOL |
| |
xDischargeComplete | Data type – BOOL |
| |
xHighPowerError | Data type – BOOL |
| |
rActualDischargePower | Data type – REAL |
Current total discharge power [W] consisting of the power of the braking resistor and the power of auxiliary consumers (can be up to 1.6 kW above the mere continuous power of the connected braking resistor). | |
rActualDCVoltage | Data type – REAL |
Current voltage of the DC link [V] | |
uiResidualDischargeTime | Data type: UINT |
Estimated remaining time until the target voltage is reached [s] |