Status (OUT)
Variable name | Description |
|---|---|
xConnected | Data type – BOOL |
| |
eInverterMode
INFORMATION: The listed storage unit FCBs (FCB 6X) are not used by the software module. Storage management runs completely on the MOVI-C® CONTROLLER. | Data type – ENUMERATION |
Active FCB or active operating mode.
| |
wDigitalInputs | Data type – WORD |
State of the digital inputs Information: Depending on the software module used, digital inputs are already reserved and cannot be used. | |
usiErrorID | Data type – USINT |
Error ID | |
usiErrorSubID | Data type – USINT |
Suberror ID | |
xLimitActive | Data type – BOOL |
| |
xPowered | Data type – BOOL |
| |
xReady | Data type – BOOL |
| |
xSetpointActive | Data type: BOOL |
| |
xSetpointReached | Data type – BOOL |
| |
xStandbyActive | Data type – BOOL |
|