Error 145 – Power and Energy Solutions extended
Error: 145.1 (9101hex | 37121dec) Description: No FCB request possible with output stage enable | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
The switching state of the storage unit is unknown. This can be due to the following reasons: – The switching state has not yet been determined because the MOVI-C® CONTROLLER has been restarted. – A disconnection synchronization process has been terminated prematurely. | Select "DC synchronization" operating mode again and connect or disconnect the storage unit. | |
Error: 145.2 (9102hex | 37122dec) Description: Inconsistent charging status control voltage limits | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
The voltage limit parameters have not been parameterized in ascending order from 4 to 1. | Correct the parameters in MOVISUITE® under [Operating modes] > [State of charge control] and update the configuration data. | |
Error: 145.16 (9110hex | 37136dec) Description: At least one axis group member signals an error | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
At least one subordinate axis group member is signaling an error. | – Rectify the error. – Perform a reset. | |
Error: 145.21 (9115hex | 37141dec) Description: At least one axis group member signals an error | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
At least one subordinate axis group member is signaling an error. | – Rectify the error. – Perform a reset. | |
Error: 145.32 (9120hex | 37152dec) Description: MRCD alarm triggered | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
The feedback contact to the IO module has poor contact or a wire break. | Check the signal cable from the MRCD to the IO module. | |
The fault current in the energy storage unit is greater than the alarm threshold. | Check the energy storage unit for ground fault. More information about this can be found in the user manual. | |
Error: 145.34 (9122hex | 37154dec) Description: Function block "IOConnectorMRCD" not linked | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
The function block "IOConnectorMRCD" for exchanging the DIO signals has not been linked. | Link the function block correctly. More information about this can be found in the manual. | |
Error: 145.35 (9123hex | 37155dec) Description: "IOConnectorMRCD" function signals communication error | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
The interface to the "LogicalDevice" of the IO module has not been linked. | – Program the link. or – Disable the checking via Property. | |
The SBusPLUS communication is faulty and the IO module which supplies the values is not accessible. | – Check the SBusPLUS communication. – Check the cabling of the SBusPLUS. | |
Error: 145.37 (9125hex | 37157dec) Description: MRCD test failed | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
A wiring problem is present. | Check the cabling between MRCD and IO module. | |
An MRCD hardware defect is present. | Contact SEW‑EURODRIVE Service. | |
Error: 145.64 (9140hex | 37184dec) Description: Error Manager message list is full | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
A large number of error messages has occurred simultaneously. | – Rectify the error. – Perform a reset. | |
Error: 145.65 (9141hex | 37185dec) Description: Escalation to highest error response because an error was detected during the current error response | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
An error has occurred during the current error response (e.g. an error in the storage disconnection). A higher error response is selected to make escalation possible. | – Rectify the error. – Perform a reset. | |
Error: 145.66 (9142hex | 37186dec) Description: Test error response 10 | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
A test error with response 10 has been triggered. | When the test has taken place, reset the error. | |
Error: 145.67 (9143hex | 37187dec) Description: Test error response 20 | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
A test error with response 20 has been triggered. | When the test has taken place, reset the error. | |
Error: 145.68 (9144hex | 37188dec) Description: Test error response 30 | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
A test error with response 30 has been triggered. | When the test has taken place, reset the error. | |
Error: 145.69 (9145hex | 37189dec) Description: Test error response 40 | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
A test error with response 40 has been triggered. | When the test has taken place, reset the error. | |
Error: 145.96 (9160hex | 37216dec) Description: Parameter error: Output stage side to which energy storage unit is connected not selected in device | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
Error in parameter communication with MOVISUITE®. | Download the data by clicking "Update configuration data" in MOVISUITE® in the configuration of the controller under [Data management]. | |
Error: 145.97 (9161hex | 37217dec) Description: Relay and feedback contact of "inrush current limiter" not connected | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
The fault can be caused as follows: – Relay and feedback contact not configured. – No external terminal function block configured. | – Configure the relay and feedback contact in MOVISUITE® under [Device functions] > [Inputs/outputs]. or – Configure the external terminal function block. | |
Error: 145.98 (9162hex | 37218dec) Description: Precharging fault | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
The fault can be caused as follows: – Voltage via the dropping resistor does not drop. – Voltage via the dropping resistor drops too slowly. | Check the jumper relay. | |
Error: 145.99 (9163hex | 37219dec) Description: Fault at jumper relay | ||
|---|---|---|
| Response: No response | |
Cause | Measure | |
The jumper relay is open and should be closed. | Check the jumper relay. | |