Process sequence and signal states
Status and test results of the brake test are transferred for brake 1 and brake 2 via a process data word of the process input data (BT PI 1.0-1.7) of the additional functions.
Measured values can be read in by application and transferred via additional process data words. Contact SEW‑EURODRIVE Service for this case.
No. | Procedure | PD | Signal states |
---|---|---|---|
[1] General enable |
| PO 1:0 |
|
| PO 1:1 |
| |
| PO 1:13 |
| |
[1] | Activation of the "brake test" mode operating mode | PO 6 |
|
[1] | Start/stop brake test | PO 1:7 |
|
Up to [1] | Test result valid1) if the brake test has already been performed. |
|
|
[1] to [2]
| Brake test is performed Brake status2) is displayed | PI 1:0 |
|
PI 1:1 |
| ||
[2] to [3] | Aborted by stop or no enable | PI 1:0 PI 1:1 |
|
[3] to [4]
| Brake test is performed Brake status2) is displayed
| PI 1:0 |
|
PI 1:1 |
| ||
From [4] | Brake test completed and test result valid1) | PI 1:0 PI 1:1 |
|
1) Test result valid:
Brake 1:
BT PI 1:2 "1": Test result NOK or BT PI 1:3 "1": Test result OK
Brake 2 (only with activated test for 2 brakes):
BT PI 1:4 "1": Test result NOK or BT PI 1:5 "1": Test result OK
2) Brake status (only with activated test for 2 brakes):
BT PI 1:6 "1" Brake test applies brake 1
BT PI 1:7 "1" Brake test applies brake 2