Configuring digital inputs/digital outputs

For configuring the digital inputs/digital outputs, the following fields are available in the Inputs/outputs menu of the configuration for the software module.

No.

Description

[1]

Selection of a default assignment for the digital inputs.

The digital inputs are the image of the input terminals of the connected inverter and are provided by process data word PI 5.

  • Freely configurable – Configure digital inputs as required using the drop-down lists under [2].
  • If you have already selected a standard assignment before, their functions will be maintained in the respective fields and the drop-down lists will be enabled to change the function.
  • Yes, without HW limit switches – Use default assignment for applications without HW limit switches.
  • Yes, with HW limit switches – Use default assignment for applications with HW limit switches.
  • No function – Do not assign any function to the digital inputs (DI 01 through DI 07).

[2]

List of digital inputs with drop-down lists for assigning a function and displaying the physical level.

Digital input DI 00 is permanently assigned the "output stage enable" function.

[3]

Selection of a default assignment for the digital outputs.

  • Freely configurable – Configure digital outputs as required using the drop-down lists under [4].
  • If you have already selected a standard assignment before, their functions will be maintained in the respective fields and the drop-down lists will be enabled to change the function.
  • Control via fieldbus – Digital outputs are assigned in such a way that they can be controlled via process data word PO 5.
  • Digital outputs as in delivery state – Reset assignment of digital outputs to delivery state. See Delivery state of digital outputs.

[4]

List of digital outputs with drop-down lists for assigning a function and displaying the physical level.

Digital output DB 00 is permanently assigned the "brake output" function.