ToSubAxis[1..4]
Setpoints transmitted by the axis group to the subordinate axis group members via the VelocityInterpolated interface.
The dynamic parameters are scaled in user units.
Variable name | Description |
---|---|
xActivate | Data type – BOOL |
| |
lrPosition | Data type: LREAL – Floating-point number |
Position | |
lrVelocity | Data type: LREAL – Floating-point number |
Speed (velocity) | |
lrAccelerationPrecontrol | Data type: LREAL – Floating-point number |
Precontrol value of acceleration | |
lrTorquePrecontrol | Data type: LREAL – Floating-point number |
Precontrol value of torque in [1/Mn] | |
lrManVal | Data type: LREAL – Floating-point number |
Correcting value of the position controller | |
lrIntertiaScale | Data type: LREAL – Floating-point number |
Inertia scaling in [kg*m2] | |
lrTorqueLimit | Data type: LREAL – Floating-point number |
Torque limit (1.0 = 100% MN) |