OUT
The dynamic parameters are scaled in user units.
Variable name | Description |
---|---|
lrSetpPosition | Data type: LREAL – Floating-point number |
Setpoint position | |
lrSetpPositionModulo | Data type: LREAL – Floating-point number |
Modulo setpoint position generated by profile generation | |
lrDeltaPosition | Data type: LREAL – Floating-point number |
Position difference to the last PLC cycle in PLC units | |
lrSetpVelocity | Data type: LREAL – Floating-point number |
Target speed | |
lrSetpAcceleration | Data type: LREAL – Floating-point number |
Setpoint acceleration | |
xInPosition | Data type – BOOL |
INFORMATION: The xInPosition signal is generated by the setpoint generation, which means it indicates that the specified position has been reached in the course of the setpoint position. | |
xModeActive | Data type – BOOL |
| |
xProfileActive | Data type – BOOL |
| |
xStopped | Data type – BOOL |
|