Process output data

The following table shows the process output data from the higher-level controller to the inverter for control via fieldbus with 8 process data words.

Word

Bit

Function

PO 1

Control word

0

Enable/emergency stop

1

Enable/application stop

2

Reserved

3

Release brake (without enable)

4

Jog positive

5

Jog negative

6

Apply relative position

7

Start/stop with fieldbus ramp

8

Fault reset

9

Reserved

10

Activate drive train 2

11

Reserved

12

Disable software limit switches

13

Activate output stage inhibit

14

Activate standby mode

15

MOVIKIT® Handshake In

PO 2

Setpoint speed

0 – 15

User unit

PO 3

Setpoint acceleration

0 – 15

User unit

PO 4

Setpoint deceleration

0 – 15

User unit

PO 5

Digital outputs

For control via process data, see chapter Digital inputs/outputs

0

DO 00 / DIO 01 (output)

1

DO 01 / DIO 02 (output)

2

DO 02

3

DO 03

PO 6

Setpoint application mode

0 – 15

Operating mode. See Operating modes

PO 7

Target position high word

0 – 15

User unit

PO 8

Target position low word

0 – 15

User unit