Range of functions of the process data profiles

Profile

Range of functions

8 PD

In the basic version, the software module requires 8 process data words for direct operation on the fieldbus and includes the following operating modes:

  • Jog
  • Velocity control
  • Referencing
  • Positioning (linear and modulo)
  • Synchronous operation

For further information, refer to chapter Operating modes.

+1 PD

Additional function – Advanced synchronous operation functions

Extends the range of functions by the functions listed below and the process data length by one process data word.

  • Adjust function
  • Offset correction
  • Synchronous operation status

For further information, refer to chapter Extended synchronous operation.

+1 PD

Additional function – Variable jerk

Extends the range of functions by providing the ability to preset the jerk and the process data length by one process data word.

For further information, refer to chapter Variable jerk.

+4 PD

Additional function – Touchprobe 1

Extends the range of functions by providing the ability to read the acquired position and the trigger counter during a trigger event. Together with the "Touchprobe positioning absolute" operating mode, it is also possible to position to a specified position relative to the touchprobe position during a trigger event. The additional function extends the process data length by 4 process data words.

For further information, refer to chapter Touchprobe 1.

+1 PD

Additional function – Brake test

Extends the range of functions by the option of using the FCB 21 brake test drive function. The function is activated via the target application mode (PO 6 value = 700). The additional function extends the process data length by 1 process data word.

For further information, refer to chapter Brake test.

+4 PD

Additional function – Variable gear ratio master/slave

Extends the range of functions with the ability to specify the gear ratio between master and slave for the synchronous operation operating modes via the fieldbus. The additional function extends the process data length by 4 process data words.

For further information, refer to chapter Variable gear ratio master/slave.

+1 PD

Additional function – Access control

Extends the range of functions when using the software module below a MOVIKIT® MultiAxisController in the "advanced" permission level with the ability to divide the axis group and independently move the axis via the fieldbus interface. The additional function extends the process data length by 1 process data word.

For further information, refer to chapter Process output data.

+X PD

Additional function – Additional process values of the inverter

Extends the range of functions with the ability to configure inverter process values (process input data from inverter to MOVI-C® CONTROLLER, process output data from MOVI-C® CONTROLLER to inverter is not available) that can be transferred directly via the fieldbus interface. The number of additional process values of the inverter depends on the number configured in the "Basic settings" configuration menu and on how many freely assignable process data word are still available based on the active additional functions.

For further information, refer to chapter Additional process values of the inverter.