Standard assignment of digital inputs
When using the software module, the digital inputs are assigned the following functions by default:
Digital input | Function |
|---|---|
DI 00 | Output stage enable |
DI 01 | No function |
DI 02 | No function |
DI 03 | No function |
DI 04 | Touchprobe input |
DI 05 | No function |
DI 06Available with MOVIDRIVE® technology | No function |
DI 07Available with MOVIDRIVE® technology | No function |
DI 08Available with MOVIGEAR® DSI | Maintenance switch position |
DIO 01Available with MOVITRAC® advanced | Configured as input, no function |
DIO 02Available with MOVITRAC® advanced | Configured as input, no function |