SPA Response message

The SPA Response message is structured as follows:

00

01

02

03

04

05

06

07

08

09

10

11

Status

SPA TID

Index

Subindex

Offset

Res.

Data

Low

High

Low

High

LSB LO

LSB HI

MSB LO

MSB HI

The individual bytes have the following functions:

Byte

Name

Bit width

Function

00

Status

8

Status byte. The status byte is structured as follows:

  • Bits 0 – 1 are used for the services.
  • Bits 2 – 7 are reserved.

The following supported SPA services are mapped in the status byte:

  • 0: No Service
  • 1: Read Request/Response
  • 2: Write Request/Response
  • 3: Reserved

01

SPA TID

8

Smart Parameter Access Transaction Identifier

The byte for assigning the SPA Response message to the SPA Request message is assigned by the device and mirrored by the AS-Interface master. The device can determine whether the SPA Request message has been answered based on the SPA TID of the SPA Response message.

The value is specified in the SPA Request message and depicted here. If the user changes the value for each message, the SPA Response message can be uniquely assigned to the SPA Request message via the SPA TID.

02 – 03

Index

16

Main index of the parameter

04

Subindex

8

Subindex of the parameter

05 – 06

Offset

16

Offset

07

Reserved

8

Reserved

Reserved bytes must be set to 0.

08

Data

8

LSB LO – Low byte of the status word with low significance

09

8

LSB HI – High byte of the status word with low significance

10

8

MSB LO – Low byte of the status word with high significance

11

8

MSB HI – High byte of the status word with high significance