Extended ID1 code
Device profiles of specification version V2.x can be assigned additional information about the device (e.g. system identification, system startup engineer, etc.) via the extended ID1 code. The user can enter and change the extended ID1 code via the master or an AS-Interface handheld programmer.
For device profiles of specification version V3.0 and later, the extended ID1 code is part of the profile description and cannot be changed by the user.
INFORMATION

For SEW‑EURODRIVE inverters, the extended ID1 code is displayed in the MOVISUITE® engineering software in the inverter configuration under [Device properties] > [Communication] > [Fieldbus].
The following table shows the assignment of the ID code to the device profiles:
Device type | Number of | Device profile | Profile configuration | Address range | ||||
|---|---|---|---|---|---|---|---|---|
I/O | ID code | Ext. ID2 code | Ext. ID1 code | |||||
Binary devices | 4 DI/4 DO |
| S-7.F | 7hex | Fhex | Ehex | FhexThe extended ID1 code can be changed for the binary device. | 1 – 31 |
A/B device | 4 DI/4 DO |
| S-7.A.7 | 7hex | Ahex | 7hex | 7hex | 1A – 31A, and 1B – 31B |
8 DI/8 DO |
| S-7.A.A | 7hex | Ahex | Ahex | 7hex | 1A – 31A, and 1B – 31B | |
Double device
| 4 DI/4 DO | A: | S-7.A.7 | 7hex | Ahex | 7hex | 7hex | 1A – 31AThe A device and the B device in one drive have the same numeric device address. |
B: | S-7.A.5 | 7hex | Ahex | 5hex | 7hex | 1B – 31BThe A device and the B device in one drive have the same numeric device address. | ||
8 DI/8 DO | A: | S-7.A.A | 7hex | Ahex | Ahex | 7hex | 1A – 31AThe A device and the B device in one drive have the same numeric device address. | |
B: | S-7.A.5 | 7hex | Ahex | 5hex | 7hex | 1B – 31BThe A device and the B device in one drive have the same numeric device address. | ||