Connection cable
The following cable is available for connecting the external braking resistors:
Device | Connection cables | Length | Braking resistor |
|---|---|---|---|
MOVIMOT® advanced MOVIMOT® performance MOVIGEAR® performance MOVIMOT® flexible | Part number: 13230409 This cable is intended exclusively for the power connection. For braking resistors with a thermo contact (-T), you must also connect a cable for evaluating the thermo contact. For additional information, refer to the data sheet of the braking resistor. Type: LEONI LEC 001637 4Gx2.5 mm2, shielded, halogen-free (cable roll)
| 30 m | BW150-006-T BW100-009-T BW068-006-T These braking resistors are not permitted in conjunction with MOVIGEAR® performance. BW068-012-T These braking resistors are not permitted in conjunction with MOVIGEAR® performance. BW050-008-01 These braking resistors are not permitted in conjunction with MOVIGEAR® performance. BW033-012-01 These braking resistors are not permitted in conjunction with MOVIGEAR® performance. |