Connection cable 2.5 mm2
The following hybrid cables are permitted by SEW-EURODRIVE for use in installations with STO signals.
Connection cable | Conformity/Operating voltage | Cable reel/installation type | Cable type | Cable cross section/ |
|---|---|---|---|---|
Open cable end (not prefabricated) | CE/UL: AC 500 V | 100 m 200 m
| HELUKABEL® Li9YYö | 2.5 mm2 28118723 |
Open cable end (not prefabricated) | CE/UL: AC 500 V | 100 m 200 m
| HELUKABEL® Li9Y11Y- | 2.5 mm2 28118707 |


