Switch disconnector

NOTICE

Increased wear of the switch contacts.
Destruction of the switch contacts.
  • Do not operate the switch disconnector under load.

The switch disconnector of the device serves to interrupt the voltage supply of the electronics cover. Voltage is still present at the terminals of the device. A correct installation includes that terminals of the device are protected against contact.

The feedback contact (NC contact) of the switch disconnector affects the digital input DI08 of the device. If the device is supported with 24 V DC, the status of the load disconnector can be queried via the DI08 digital input.

The load disconnector can be secured with 3 locks.