SS1-t (safe stop 1 with time control according to EN 61800-5-2)
- SS1-t (safe stop 1 with time control according to EN 61800-5‑2) by means of suitable control (e.g. safety relay delayed disconnection).
- The following sequence is mandatory:
- Decelerate the drive using an appropriate deceleration ramp specified via setpoints.
- Disconnect the STO input (= triggering the STO function) after a specified safety-related time delay.
- This safety subfunction corresponds to a controlled stop according to EN 60204‑1, stop category 1. The SS1-t function corresponds to the former presentation of the SS1(c) function.
- The following figure illustrates the SS1‑t function:


v | Velocity |
t | Time |
t1 | Point of time when brake ramp is initiated |
t2 | Point of time when STO is triggered |
Δt | Delay time until STO is triggered |
Safe time delay range | |
Disconnection range |