Overview of electronics cover
Devices with the following electronics covers are available depending on the nominal output current:
Electronics cover | |||
---|---|---|---|
Nominal output current | Type designation | Size | Image |
2.0 A | DFC...-0020.. | Size 1 without cooling fins | |
2.5 A | DFC...-0025.. | ||
3.2 A | DFC...-0032.. | ||
4.0 A | DFC...-0040.. | Size 1 with cooling fins | |
5.5 A | DFC...-0055.. | ||
7.0 A | DFC...-0070.. | Size 2 without fan | |
9.5 A | DFC...-0095.. | ||
12.5 A | DFC...-0125.. | Size 2 with fan | |
16.0 A | DFC...-0160.. |