Cable cross section 0.14 mm2
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Cable type | Length/installation type | Cable cross section/operating voltage | ||
|---|---|---|---|---|---|---|
CE: 19212607 | H-Flex multi-purpose CAT 5 Halogen-free | 1 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | Mini IO, | ||||
CE: 19208529 | H-Flex multi-purpose CAT 5 Halogen-free | 2 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | Mini IO, | ||||
CE: 19208510 | H-Flex multi-purpose CAT 5 Halogen-free | 5 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | Mini IO, | ||||
CE: 25667432 | H-Flex multi-purpose CAT 5 Halogen-free | 10 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | Mini IO, | ||||
CE: 19178433 | H-Flex multi-purpose CAT 5 Halogen-free | 0.5 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | RJ45, | ||||
CE: 19178441 | H-Flex multi-purpose CAT 5 Halogen-free | 1 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | RJ45, | ||||
CE: 19178468 | H-Flex multi-purpose CAT 5 Halogen-free | 2 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | RJ45, | ||||
CE: 19178476 | H-Flex multi-purpose CAT 5 Halogen-free | 3 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | RJ45, | ||||
CE: 19178484 | H-Flex multi-purpose CAT 5 Halogen-free | 5 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | RJ45, | ||||
CE: 19178492 | H-Flex multi-purpose CAT 5 Halogen-free | 10 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | RJ45, | ||||
CE: 28146875 | H-Flex multi-purpose CAT 5 Halogen-free | 0.5 – 10 m
| 4 × 2 × 0.14 mm2 / DC 30 V | |||
Mini IO, | Connection cable | M12, D-coded, 4-pin, male | ||||
